??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNI EIP-104-105-R015
HELP_VARIABLE
Company
Balluff
Description
EIP Ethernet IP
Bill of material
BALLUFF BNI EIP-104-105-R015
VERF
Availability
no more available
BC
Order code
BNI008Y
TC
Artikelbezeichnung
BNI EIP-104-105-R015
PX
Product view
52877_01
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
670.000 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Interface = Ethernet/IP, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 4-pin, Connection (supply voltage OUT) = 7/8"-Female, 4-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Configurable inputs/outputs = no, Current sum US, sensor = 9.0 A, Housing material = PPS, Dimension = 68 x 42.9 x 226 mm, Ambient temperature = -5...70 °C, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.